Add images and videos to help customers visualize the product.
ASCO™ EFL8344G070AC120/60,110/50K
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Valve Function | 4 way |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid: Direct Acting |
| Voltage & Frequency | 120 AC, 110 AC with 50/60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 302709 |
| Coil Class | FT |
| Coil Number | 238614-032-K |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Carton Note | 1/4 X 1/4 4W BRASS 10.1/F AC |
