Add images and videos to help customers visualize the product.
Teilenummer:
Spezifikationen
| Body Material | Stainless Steel |
| Flow (Cv) | 0.08 |
| Valve Function | 3 way - 3/2 Universal |
| Media | Air, Inert Gas |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid - Direct Acting |
| Voltage | 12 DC |
| Product Weight | 1.87 lbs |
| Kit Number | 316816 |
| Coil Class | LP |
| Coil Number | 274714-903-D |
| Min to Max Ambient Temperature | -40 - 140 deg;F |
| Min to Max Fluid Temperature | -40 - 140 °F |
| Orifice Size | 1/16 in |
| Watt Rating | 1.4 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/16 3U ST.ST. 1.4/F DC |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
