Spezifikationen
| Body Material | Stainless Steel |
| Flow (Cv) / Flow (Kv) | 1.60 / 1.38 |
| Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/8 |
| Media | Air, Inert Gas |
| Min to Max Operating Pressure (Air) | 15 - 110 PSI |
| Kit Number | 325272 |
| Coil Number | 274714-909-D |
| Orifice Size | 5/16 in |
| Voltage | 24 Volts DC |
| Watt Rating | 0.55 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/8 X 5/16 3NC SS 0.55/F DC |
