Add images and videos to help customers visualize the product.
ASCO™ EV8344G370DC24/DCD
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Flow (Cv) | 0.80 |
| Valve Function | 4 way |
| Media | Air, Inert Gas |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid - Direct Acting |
| Voltage | 24 DC |
| Min to Max Operating Pressure (Air) | 10 - 150 PSI |
| Product Weight | 0.00 lbs |
| Kit Number | 316841 |
| Coil Number | 274714-902-D |
| Orifice Size | 1/4 |
| Watt Rating | 1.4 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/4 4W BRASS 1.4/F DC |
