ASCO™ G256C137S1V01F1
Teilenummer:
Spezifikationen
| Connection Type | ISO G Body Connections |
| Valve Type | 2 Way |
| Pipe Size | 1/8 |
| Operation | Normally Closed |
| Electrical Connection Type | With Spade Plug Connector |
| Elastomers | FPM (Fluoroelastomer) |
| Media | Air, Inert Gas, Water, Light Oil |
| Body Material | Brass |
| Voltage | 24 DC - Class F |
| Options | With Manual Override |
