Spezifikationen
| Body Material | Aluminum |
| Flow (Cv) | 21 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Fuel Gas |
| Pipe/Port Type & Size | NPT 1 |
| Voltage & Frequency | 115 AC with 50 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 323632 |
| Coil Class | HB |
| Coil Number | 222345-001-D |
| Min to Max Ambient Temperature | -40 - 140 deg;F |
| Orifice Size | 1-5/8 in |
| Watt Rating | 20.0 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1 X 1 5/8 2NC AL 20.0/H AC |
| Seating Elastomer | NBR |
