Add images and videos to help customers visualize the product.
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Flow (Cv) | 0.80 |
| Valve Function | 4 way |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid: Direct Acting |
| Voltage | 24DC |
| Product Weight | 0.00 lbs |
| Kit Number | 325073 |
| Coil Class | H |
| Coil Number | 298008-002 |
| Min to Max Ambient Temperature | -4 - 149 deg;F |
| Orifice Size | 1/4 in |
| Watt Rating | 0.48 W |
| Item Status | Active |
| Carton Note | 1/4 X 1/4 4W BRASS 0.48/H DC |
