Add images and videos to help customers visualize the product.
ASCO™ JB8040H007AC480/60
Teilenummer:
Spezifikationen
| Body Material | Aluminum |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid: Direct Acting |
| Voltage & Frequency | 480 AC with 60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 318247 |
| Coil Class | FT |
| Coil Number | 238210-088-D |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Carton Note | 1/4 X 5/16 2NC AL 6.1/F AC |
