ASCO™ JB8214240CSAAC120/60D
Teilenummer:
Spezifikationen
| Body Material | Aluminum |
| Flow (Cv) | 105 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Fuel Gas |
| Pipe/Port Type & Size | NPT 3 |
| Voltage & Frequency | 120 AC with 60 Hz |
| Product Weight | 1.32 lbs |
| Order Code | 22091 |
| Kit Number | 323947 |
| Coil Class | HB |
| Coil Number | 222345-009-D |
| Min to Max Ambient Temperature | -40 - 125 deg;F |
| Orifice Size | 3 in |
| Watt Rating | 20.0 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3 X 3 2NC AL 20.0/H AC |
| Seating Elastomer | NBR |
