Add images and videos to help customers visualize the product.
ASCO™ JKF8040G022AC120/60,110/50
Teilenummer:
Spezifikationen
| Body Material | Aluminum |
| Flow (Cv) | 5.40 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Air, Inert Gas, Fuel Gas |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid - Direct Acting |
| Voltage & Frequency | 110 AC, 120 AC with 50/60 Hz |
| Product Weight | 1.65 lbs |
| Kit Number | 306633 |
| Coil Class | F |
| Coil Number | 238612-032 |
| Min to Max Ambient Temperature | -40 - 125 deg;F |
| Min to Max Fluid Temperature | 32 - 125 °F |
| Orifice Size | 3/4 in |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Carton Note | 1/2 X 3/4 2NC ALUM 10.1/F AC |
| Mounting Direction | ANY |
