Add images and videos to help customers visualize the product.
ASCO™ JKF8040H007AC120/60,110/50
Teilenummer:
Spezifikationen
| Body Material | Aluminum |
| Flow (Cv) | 1.10 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Air, Inert Gas, Fuel Gas |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid - Direct Acting |
| Voltage & Frequency | 110 AC, 120 AC with 50/60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 318247 |
| Coil Number | 238212-032 |
| Orifice Size | 5/16 in |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Carton Note | 1/4 X 5/16 2NC AL 6.1/F AC |
