Add images and videos to help customers visualize the product.
ASCO™ JPIS8344B374DC24/DC
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Flow (Cv) | 1.40 |
| Valve Function | 4 way |
| Media | Air, Inert Gas |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid - Direct Acting |
| Voltage | 24 DC |
| Min to Max Operating Pressure (Air) | 10 - 130 PSI |
| Product Weight | 0.00 lbs |
| Kit Number | 325115 |
| Coil Class | KF |
| Coil Number | 298008-002 |
| Orifice Size | 3/8 |
| Watt Rating | 0.48 W |
| Item Status | Active |
| Carton Note | 1/2 X 3/8 4W BRASS 0.48/H DC |
