ASCO™ L8220G009AC120/60,110/50K
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1-1/4 |
| Valve Actuation | Solenoid |
| Kit Number | 304394 |
| Coil Class | FT |
| Coil Number | 238610-032-K |
| Voltage & Frequency | 120, 110 Volts AC with 50/60 Hz |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Lead Length | 72 inch |
| Carton Note | 1-1/4 X 1-1/8 2NC BRASS 10.1/F AC |
