ASCO™ NFB210D022.24/DC
Teilenummer:
Spezifikationen
| Coil Class | FT |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Size | 1 1/2" |
| Pressure Port/Fitting | NPT |
| Voltage | 24 DC |
| Wattage | 11.2 W |
Teilenummer:
Spezifikationen
| Coil Class | FT |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Size | 1 1/2" |
| Pressure Port/Fitting | NPT |
| Voltage | 24 DC |
| Wattage | 11.2 W |
