ASCO™ NFG553A422.230/50
Teilenummer:
Spezifikationen
| Coil Class | FT |
| Frequency | 50 Hz |
| Function | 5/2 Solenoid Air Operated Return |
| Pipe/Port Size | 1/2" |
| Pressure Port/Fitting | G |
| Voltage | 230 AC |
| Wattage | 10.5 W |
Teilenummer:
Spezifikationen
| Coil Class | FT |
| Frequency | 50 Hz |
| Function | 5/2 Solenoid Air Operated Return |
| Pipe/Port Size | 1/2" |
| Pressure Port/Fitting | G |
| Voltage | 230 AC |
| Wattage | 10.5 W |
