Add images and videos to help customers visualize the product.
ASCO™ SC8030G013VMAC24/60
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Flow (Cv) | 1.80 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Vacuum |
| Pipe/Port Type & Size | NPT 3/8 |
| Valve Actuation | Solenoid - Direct Acting |
| Voltage & Frequency | 24 AC with 60 Hz |
| Product Weight | 1.28 lbs |
| Kit Number | 302788-VM |
| Coil Class | F |
| Coil Number | 238612-005 |
| Min to Max Ambient Temperature | 32 - 125 deg;F |
| Min to Max Fluid Temperature | 32 - 200 °F |
| Orifice Size | 3/8 |
| Watt Rating | 10.1 W |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
