Add images and videos to help customers visualize the product.
ASCO™ SC8220G404AC240/60
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Flow (Cv) | 4.70 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 240 AC with 60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 323482 |
| Coil Class | FT |
| Coil Number | 238212-058 |
| Orifice Size | 1/2 in |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Carton Note | 1/2 X 1/2 2NC BRASS 6.1/F AC |
