Add images and videos to help customers visualize the product.
ASCO™ SC8256A002VAC120/60,110/50
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Flow (Cv) | 0.08 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Air, Inert Gas, Water, Light Oil |
| Pipe/Port Type & Size | NPT 1/8 |
| Valve Actuation | Solenoid - Direct Acting |
| Voltage & Frequency | 110 AC, 120 AC with 50/60 Hz |
| Product Weight | 1.04 lbs |
| Coil Number | 400127-225 |
| Orifice Size | 1/16 in |
| Watt Rating | 6.3 W |
| Item Status | Active |
| Carton Note | 1/8 X 1/16 2NC BRASS 6.3/F AC |
