Add images and videos to help customers visualize the product.
ASCO™ SC8353G041AC120/60
Teilenummer:
Spezifikationen
| Body Material | Aluminum |
| Flow (Cv) | 20.00 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Air, Inert Gas, Inert Gas |
| Pipe/Port Type & Size | NPT 1 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC with 60 Hz |
| Min to Max Operating Pressure (Air) | 5 - 125 PSI |
| Product Weight | 3.90 lbs |
| Kit Number | 316563 |
| Coil Class | F |
| Coil Number | 238212-032 |
| Orifice Size | 1-1/8 in |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Carton Note | 1 X 1-1/8 2NC 6.1/F AC |
| Seating Elastomer | TPE-E |
| Mounting Direction | ANY |
