Add images and videos to help customers visualize the product.
ASCO™ SC8551A005MSDC24/DC
Teilenummer:
Spezifikationen
| Body Material | Aluminum |
| Valve Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage | 24DC |
| Product Weight | 0.00 lbs |
| Coil Class | FT |
| Coil Number | 400127-042 |
| Orifice Size | 1/4 in |
| Watt Rating | 3 W |
| Item Status | Active |
| Carton Note | 1/4 X 1/4 3NC ALUM 3.0/F DC |
