ASCO™ SD8214G251AC120/60
Teilenummer:
Spezifikationen
| Body Material | Aluminum |
| Flow (Cv) / Flow (Kv) | 21.00 / 18.17 |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1 |
| Valve Actuation | Solenoid |
| Kit Number | 323939 |
| Coil Class | FB |
| Coil Number | 272612-132 |
| Min to Max Ambient Temperature | -40 - 125 °F |
| Orifice Size | 1-5/8 in |
| Voltage & Frequency | 120 Volts AC with 60 Hz |
| Watt Rating | 20.1 W |
| Item Status | Active |
| Carton Note | 1 X 1-5/8 2NC ALUM 20.1/F AC |
| Seating Elastomer | NBR |
| Orifice Size | 1-5/8 in |
| Watt Rating | 20.1 |
| Voltage | 120 AC |
| Frequency | 60 Hz |
