ASCO™ SV8214G020AC120/60
Teilenummer:
Spezifikationen
| Body Material | Aluminum |
| Flow (Cv) / Flow (Kv) | 4.40 / 3.80 |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/2 |
| Media | Fuel Gas |
| Product Weight | 3.75 lbs |
| Kit Number | 316233 |
| Coil Number | 238812-132 |
| Orifice Size | 3/4 in |
| Voltage & Frequency | 120 Volts AC with 60 Hz |
| Watt Rating | 17.1 W |
| Item Status | Active |
| Carton Note | 1/2 X 3/4 2NC ALUM 17.1/H AC |
| Orifice Size | 3/4 in |
| Watt Rating | 17.1 |
| Voltage | 120 AC |
| Frequency | 60 Hz |
