ASCO™ WSNFB316A382VMB.24/DC
Teilenummer:
Spezifikationen
| Coil Class | FT |
| Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Size | 3/8" |
| Pressure Port/Fitting | NPT |
| Voltage | 24 DC |
| Wattage | 1.8 W |
Teilenummer:
Spezifikationen
| Coil Class | FT |
| Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Size | 3/8" |
| Pressure Port/Fitting | NPT |
| Voltage | 24 DC |
| Wattage | 1.8 W |
