PACSystems™ RX3i Universal Backplane 40W Power Supply 120/240 Vac 125 Vdc Input
Spezifikationen
| Part Number | IC695PSA040 |
| Compatibility | PACSystems RX3i Universal Backplane (IC695 Series), occupies 2 slots |
| Input Voltage | 120/240 Vac or 125 Vdc Nominal<br>85 to 264 Vac or 100 to 300 Vdc |
| Load Capacity | 40 W Total, All Loads |
| Isolation (input to backplane) | 250 Vac continuous; 1500 Vac for 1 minute |
| Wiring | 14 AWG to 22 AWG, 1 wire per terminal |
| LED Indications | Power, P/S Fault, Overload, Overtemperature |
| Load Sharing & Redundancy | NO |
| Environmental | Operate: 0 to 60°C: [inlet] (32 to 140°F)<br>Storage: -40 to +85°C (-40 to 185°F)<br>5 to 95% humidity, non-condensing |
| Agency Approvals*<br>* Approvals may be version specific. | UL, CE, ATEX, CCC, Marine(ABS, BV, LR) |
| Options*<br>* Selected by Part# Suffix | Conformal Coated: IC695PSA040CA<br>Low Temperature IC695PSA040LT |
