PACSystems™ RXI2 - BP Industrial PC: AMD R1505G, 8 GB RAM, 128 GB SSD, No OS
Teilenummer:
Spezifikationen
| Part Number | R2B1N7N1N3A0A |
| IPC Family | RXi2-BP AMD Ryzen V1000/R1000 Series |
| CPU | AMD R1505G 2.4GHz |
| CPU Power | 12W-25W |
| CPU Core Count | 2 |
| Memory | 8GB ECC |
| Storage | 128GB SSD |
| Non-Volatile RAM | no NVRAM |
| Ethernet | 4x 10/100/1000BASE-T |
| USB | 2x USB 3.1, 2x USB 2.6 |
| Serial Interfaces | 1xRS232, 1xRS422/491 |
| Expansion Slots | 1 Slot |
| Pre-installed OS | No OS |
| Operating Temperature | 0C to 70C |
