ASCO™ SD8214G084AC120/60
Número de pieza:
especificaciones
| Body Material | Aluminum |
| Function | 2 way - 2/2 Normally Open |
| Pipe/Port Type & Size | NPT 2 |
| Valve Actuation | Solenoid |
| Kit Number | 322468 |
| Coil Class | FB |
| Coil Number | 272612-132 |
| Voltage & Frequency | 120 Volts AC with 60 Hz |
| Watt Rating | 20.1 W |
| Item Status | Active |
| Carton Note | 2 X 2-3/32 2NO ALUM 20.1/F AC |
