AGI™ Series HM25D Hand Valves

A globe pattern valve with a 7/16" (11 mm) bore for pressures to 10000 psig (689 barg)

Caratteristiche

  • Rotating ball stem tip provides bubble-tight shutoff and ensures long valve life.
  • Large handle ensures ease of operation.
  • All valves are hydrostatically tested prior to shipment. Material traceability on all wetted parts is standard.
  • PTFE or graphite packing is easily adjustable in the field.
  • All packing is below the threads to eliminate contamination by the process, ensure smooth valve operation and long service life.
  • Safety back seating prevents accidental stem blowout and removal under pressure.
  • Standard bonnet lock plate prevents accidental removal under pressure.
  • Wide variety of inlet and outlet configurations and materials.
  • Factory configuration to a wide variety of manufacturers' tube fittings.