PRODOTTI E SOFTWARE

INDUSTRIE

SERVIZI E SUPPORTO

VENDITE E PARTNER

PRODOTTI E SOFTWARE

AGI™ Series H1 Instrument Isolation/Block hand Valve H1VEC-4Q

Codice:

Tescom-H1VEC-4Q

An isolation hand valve soft seat with straight thru bore and screwed connections

Specifiche

Body MaterialCarbon Steel
SeatPEEK
Connections1/2" FNPT x 1/2" FNPT
PackingPTFE
Orifice3/16" (4.74mm) mm Orifice
Max Pressure6000 Psig (413.7 Barg)
Max Temperature400°F (204.4°C)