PRODOTTI E SOFTWARE

INDUSTRIE

SERVIZI E SUPPORTO

VENDITE E PARTNER

PRODOTTI E SOFTWARE

AGI™ Series M5A Instrument Gauge Valve M5AVDC-48

Codice:

Tescom-M5AVDC-48

Multi Port Gauge Meta/Soft seat Large Straight Bore and screwed connetion

Specifiche

Body MaterialCarbon Steel
SeatDelrin
Connections(3) 1/2" FNPT x 1" MNPT
PackingPTFE
Orifice3/8" (9.5mm) Orifice
Max Pressure6000 psig (413.7 Barg)
Max Temperature200°F (93.3°C)