AVENTICS™ Series A

The AVENTICS Series A is a rugged aluminum NFPA interchangeable pneumatic cylinder that comes in a wide range of bore sizes and strokes. Designed for highly reliable operation in the most demanding applications, the cylinder line incorporates an extra-long graphite-filled cast iron rod bushing and a proven "T" piston seal configuration made from carboxylated nitrile with self-lubricating PTFE® compound. The A Series is easy to install with over 20 mounting styles plus a wide range of standard fittings and rod ends.

仕様

Bore1 1/2", 2", 2 1/2", 3 1/4", 4", 5", 6", 8", 10", 12", 14"
Operating EnvironmentCorrosive, Hazardous, Indoor, Outdoor, Washdown
StrokeUp to 99" Max (standard)
Max Operating Pressure250 psi (air)
Standards / RegulationsNFPA