AVENTICS™ Series F Non-Rotating NFPA Interchangeable Cylinders

The AVENTICS Series F is a non-rotating NFPA-interchangeable pneumatic cylinder line for specific applications where piston rotation is not acceptable. The cylinder´s innovative, dual-rod design provides precision positioning and linear movement - making it ideal for a multitude of high-technology applications.

仕様

Bore1 1/2", 2", 2 1/2", 3 1/4", 4"
Operating EnvironmentCorrosive, Hazardous, Indoor, Outdoor, Washdown
StrokeUp to 20" Max (standard)
Standards / RegulationsNFPA
Max Operating Pressure250 psi (air)