AVENTICS™ Smart Energy Panel
The AVENTICS Smart Energy Panel (SEP) offers a turnkey solution for the automatic shutdown of machine pressure, allowing the optimization of compressed air consumption levels during production stops. This significantly reduces the cost of compressed air production due to leakage during extended shutdowns
It is a "Plug & Play" solution, since the embedded intelligence makes the solution autonomous and adaptable to any type of new or existing machine, without having to modify the control program (PLC program of the machine).
仕様
| Available Versions | Panel Plate, Cabinet |
| Port size | 1/2 ‘’, 1’’ |
| Maximum flow | 5000 Nl/min for ½’’, 13000 Nl/min for 1’’ |
| Maximum supply pressure | 11 bar / 159 PSI |
| Maximum operating pressure | 10 bar / 145 PSI |
| Communication | IO-Link, PLC: OPC UA Server |
| Temperature Range | 0 to 50°C / 32 to 122°F |
| Power supply voltage | 230 VAC – 50 Hz or 24 VDC ±10% |
| Protection class | IP20 (Panel Plate) / IP65 (Cabinet) |