ASCO™ Plastic Pneumatic Tubing

The ASCO Numatics offers a wide variety of polyurethane, polyethylene, and nylon tubing for pneumatic system applications. The tubing has outer diameters from 5/32 inch to 1/2 inch (4 mm to 12 mm). Multiple colors are available.

사양

Operating EnvironmentIndoor; Outdoor