Afag Rotary modules series RM 32 11001808
Part Number:
Specifications
| Type | RMZ-32/1 mit Flansch |
| Attachment grid | 48 x 48 mm |
| Mounting thread | M6 |
| Working pressure min./max. | 6 +/- 2 bar |
| Air connection P | M5, G 1/8 |
| Min. operating temperature | 0 °C |
| Max. operating temperature | 50 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Humidity | < 90 % |
| Medium filtered compressed air | 10 - 40 µm |
| Net weight | 6.36 kg |
| Air consumption (180°) | 0.27 L |
| Min. swivel times 10° | 0.21 s |
| Min. swivel times 180° | 0.27 s |
| Max. radial useful load | 3000 N |
| Max. useful load, axial | 3000 N |
| angle of rotation | 0-180° |
| Noise level | 60 dB (A) |
| Torque | 6 Nm |
| Angle precision | 0.067° |
| Positions | 3 |
| Included in scope of delivery | 4x centering sleeve Ø9x4, 2x shock absorber SD M14x1 -2, 2x stop screw AS 12/60 |
| Accessories | Universal adapter UA RM 32, INI d6.5x44-Sn1.5-PNP-NO-M8x1 |
| Alternative accessories | INI 8x8xx38.5-Sn1.5-PNP-NO-M8x1 |
