Afag Series PEL20-SL-2S Portal axes 50595459
Part Number:
Specifications
| Type | PEL20-210-SL-2S |
| Min. operating temperature | 0 °C |
| Max. operating temperature | 50 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Humidity | < 90 % |
| Min. ambient temperature | 0 °C |
| Max. ambient temperature | 50 °C |
| Stroke H | 210 mm |
| Net weight | 3.85 kg |
| Weight moved | 0.8 kg |
| Actuator, drive | Linear motor, electric + extended safety 2S * |
| Max. speed | 6.8 m/s |
| Permanent force | 15 N |
| Peak force | 67 N |
| Repetitive precision | +/- 0.05 mm |
| Mounting orientation | Any |
| Included in scope of delivery | 4x centering sleeve Ø8x3.5, Funnel-type lube nipple 90° M6 |
| Accessories | External position measuring system PEL20, Connection set VS 516, Sliding block M5, Motor cable M16, Servo regulator C1251-2S, Plug set for regulator C1251-2S, USB-RS232 converter for regulator, Power pack S01-72/500, 1-phase |
| Alternative accessories | Additional motor cables, Additional power packs, Console in the stand program range |
