ASCO™ 8316G036 Solenoid Valve

ASCO 8316G036 is a line of high-flow, 3-way solenoid valves, which can be used to pilot large actuators and provide quick closing of large control valves.

Your selection:
    Solenoid
    12 AC
    12 DC
    22 AC
    24 AC
    24 DC
    48 DC
    100 AC
    110 AC
    110 DC
    115 AC
    120 AC
    120 DC
    125 DC
    125 DC Battery Charging
    208 AC
    220 AC
    220 DC
    240 AC
    240 DC
    440 AC
    480 AC
    Explosion Proof (Class 1 Div 1 / Zone 1)
    Safe area - General Purpose
    DIN
    NPT Body Connection
    Spade terminals
    5 Day
    F
    FT
    H
    HC
    HT
    50 Hz
    50/60 Hz
    60 Hz
    104
    125
    125
    150
    32
    10
    Solenoid Valve
    6.1
    6.1 W
    8.1 W
    10.6
    10.6 W
    20.6
    20.6 W
    NPT
    Class F - Flying Leaded Coil
    Class F - High temperature
    Class H - Battery charging circuits
    Class H - High temperature
    Elongated splice box
    Junction box
    Manual operator
    Non-Standard Lead Length
    Open frame (RHII only)
    1 - 10 of 339 results for products
    Select Columns
    Actuation
    Voltage
    Area Classification
    Connection Type
    Availability
    Best Match
    Best Match
    Product Name (A-Z)
    Product Name (Z-A)
    Product SKU (A-Z)
    Product SKU (Z-A)
    No Image Available For Product
    8316G036AC100/50D

    ASCO 8316G036AC100/50D

    ActuationVoltageArea ClassificationConnection TypeAvailability
    Solenoid100 ACSafe area - General PurposeNPT Body Connection5 Day
    $1,561.00
    ADD TO LIST
    No Image Available For Product
    8316G036AC110/50D

    ASCO 8316G036AC110/50D

    ActuationVoltageArea ClassificationConnection TypeAvailability
    Solenoid110 AC5 Day
    $1,297.00
    ADD TO LIST
    No Image Available For Product
    8316G036AC110/60D

    ASCO 8316G036AC110/60D

    ActuationVoltageArea ClassificationConnection TypeAvailability
    Solenoid110 ACSafe area - General PurposeNPT Body Connection5 Day
    $1,561.00
    ADD TO LIST
    No Image Available For Product
    8316G036AC115/50D

    ASCO 8316G036AC115/50D

    ActuationVoltageArea ClassificationConnection TypeAvailability
    Solenoid115 ACSafe area - General PurposeNPT Body Connection5 Day
    $1,561.00
    ADD TO LIST
    No Image Available For Product
    8316G036AC12/60D

    ASCO 8316G036AC12/60D

    ActuationVoltageArea ClassificationConnection TypeAvailability
    Solenoid12 ACSafe area - General PurposeNPT Body Connection5 Day
    $1,561.00
    ADD TO LIST
    No Image Available For Product
    8316G036AC120/50D

    ASCO 8316G036AC120/50D

    ActuationVoltageArea ClassificationConnection TypeAvailability
    Solenoid120 ACSafe area - General PurposeNPT Body Connection5 Day
    $1,561.00
    ADD TO LIST
    No Image Available For Product
    8316G036AC120/60,110/50D

    ASCO 8316G036AC120/60,110/50D

    ActuationVoltageArea ClassificationConnection TypeAvailability
    Solenoid110 AC|120 ACSafe area - General PurposeNPT Body Connection5 Day
    $1,297.00
    ADD TO LIST
    No Image Available For Product
    8316G036AC120/60D

    ASCO 8316G036AC120/60D

    ActuationVoltageArea ClassificationConnection TypeAvailability
    Solenoid120 AC5 Day
    $1,297.00
    ADD TO LIST
    No Image Available For Product
    8316G036AC208/60D

    ASCO 8316G036AC208/60D

    ActuationVoltageArea ClassificationConnection TypeAvailability
    Solenoid208 ACSafe area - General PurposeNPT Body Connection5 Day
    $1,297.00
    ADD TO LIST
    No Image Available For Product
    8316G036AC220/50D

    ASCO 8316G036AC220/50D

    ActuationVoltageArea ClassificationConnection TypeAvailability
    Solenoid220 ACSafe area - General PurposeNPT Body Connection5 Day
    $1,297.00
    ADD TO LIST