ASCO™ 8316H388 Solenoid Valve

ASCO 8316H388 is a line of high-flow, 3-way solenoid valves, which can be used to pilot large actuators and provide quick closing of large control valves.

Your selection:
    Solenoid
    12 DC
    24 DC
    Explosion Proof (Class 1 Div 1 / Zone 1)
    NPT Body Connection
    5 Day
    0.55 W
    0.7 W
    0.75 W
    Class H - High temperature
    1 - 5 of 5 results for products
    Select Columns
    Actuation
    Voltage
    Area Classification
    Connection Type
    Availability
    Best Match
    Best Match
    Product Name (A-Z)
    Product Name (Z-A)
    Product SKU (A-Z)
    Product SKU (Z-A)
    No Image Available For Product
    EV8316H388DC12/DCD

    ASCO EV8316H388DC12/DCD

    ActuationVoltageArea ClassificationConnection TypeAvailability
    Solenoid12 DCExplosion Proof (Class 1 Div 1 / Zone 1)NPT Body Connection5 Day
    $2,316.00
    ADD TO LIST
    No Image Available For Product
    EV8316H388DC24/DCD

    ASCO EV8316H388DC24/DCD

    ActuationVoltageArea ClassificationConnection TypeAvailability
    24 DCExplosion Proof (Class 1 Div 1 / Zone 1)NPT Body Connection5 Day
    $2,316.00
    ADD TO LIST
    No Image Available For Product
    EVHT8316H388DC24/DCD

    ASCO EVHT8316H388DC24/DCD

    ActuationVoltageArea ClassificationConnection TypeAvailability
    Solenoid24 DCExplosion Proof (Class 1 Div 1 / Zone 1)NPT Body Connection5 Day
    $2,392.00
    ADD TO LIST
    No Image Available For Product
    EVL8316H388DC12/DCK

    ASCO EVL8316H388DC12/DCK

    ActuationVoltageArea ClassificationConnection TypeAvailability
    Solenoid12 DCExplosion Proof (Class 1 Div 1 / Zone 1)NPT Body Connection5 Day
    $2,369.00
    ADD TO LIST
    No Image Available For Product
    EVMF8316H388DC24/DCD

    ASCO EVMF8316H388DC24/DCD

    ActuationVoltageArea ClassificationConnection TypeAvailability
    Solenoid24 DCExplosion Proof (Class 1 Div 1 / Zone 1)NPT Body Connection5 Day
    ADD TO LIST