ASCO™ EV8316H388DC12/DCD

Part Number:

Asco-EV8316H388DC12/DCD

$2,316.00

Qty:
ADD TO CART
1-1/X 1-1/ 2 NC Brass 6.1 /F W

Specifications

Body MaterialStainless Steel
Flow (Cv) / Flow (Kv)1.60 / 1.38
Function3 way - 3/2 Normally Closed
Pipe/Port Type & SizeNPT 3/8
Valve ActuationSolenoid
Kit Number325272
Coil ClassF
Coil Number274714-910-D
Orifice Size5/16 in
Voltage12 Volts DC
Watt Rating0.55 W
Item StatusActive
Lead Length18 inch
Carton Note3/8 X 5/16 3NC SS 0.55/F DC