ASCO™ K210G094 Solenoid Valve
ASCO K210G094LFXCAC110/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FT | 50 Hz | 5 Day |
ASCO K210G094LFXCAC12/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FT | 60 Hz | 5 Day |
ASCO K210G094LFXCAC120/60,110/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FT | 50/60 Hz | 5 Day |
ASCO K210G094LFXCAC208/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FT | 60 Hz | 5 Day |
ASCO K210G094LFXCAC220/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FT | 50 Hz | 5 Day |
ASCO K210G094LFXCAC24/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FT | 60 Hz | 5 Day |
ASCO K210G094LFXCAC240/60,220/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FT | 50/60 Hz | 5 Day |
ASCO K210G094LFXCAC240/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FT | 60 Hz | 5 Day |
ASCO K210G094LFXCDC12/DCD
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FT | 5 Day |
ASCO K210G094LFXCDC24/DCD
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FT | 5 Day |
