ASCO™ K210G094LFXCAC120/60,110/50D
Part Number:
Specifications
| Body Material | Brass |
| Function | 2 way - 2/2 Normally Closed |
| Port Type | NPT |
| Valve Actuation | Solenoid |
| Kit Number | 302272 |
| Coil Class | FT |
| Coil Number | 238610-032-D |
| Voltage & Frequency | 120 AC|110 AC with 50-60 Hz |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/2 X 5/8 2NC BRASS 10.1/F AC |
