Specifications
| Body Material | Brass |
| Flow (Cv) | 4 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Air, Inert Gas, Water, Light Oil |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 110 AC with 50 Hz |
| Min to Max Operating Pressure (Air) | 5 - 300 PSI |
| Min to Max Operating Pressure (Water) | 5 - 300 PSI |
| Min to Max Operating Pressure (Light Oil) | 5 - 300 PSI |
| Product Weight | 2.21 lbs |
| Kit Number | 302274 |
| Coil Class | FB |
| Coil Number | 238610-132-D |
| Min to Max Ambient Temperature | 32 - 125 °F |
| Min to Max Fluid Temperature | 32 - 175 °F |
| Orifice Size | 5/8 in |
| Watt Rating | 17.1 W |
| Mounting Brackets | OPTIONAL |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/2 X 5/8 2NC BRASS 17.1/F AC |
| Holding Current (VA) | 40 |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
