ASCO 8210G007AC110/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FB | 50 Hz | Same Day |
ASCO 8210G007AC120/60,110/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FB | 50/60 Hz | Same Day |
ASCO 8210G007AC120/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FB | 60 Hz | Same Day |
ASCO 8210G007AC240/60,220/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FB | 50/60 Hz | 5 Day |
ASCO EF8210G007AC110/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FB | 50 Hz | Same Day |
ASCO EF8210G007AC120/60,110/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FB | 50/60 Hz | Same Day |
ASCO EF8210G007AC120/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FB | 60 Hz | Same Day |
ASCO EF8210G007AC240/60,220/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FB | 50/60 Hz | 5 Day |
ASCO JB8210G007AC120/60,110/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| 50/60 Hz | 5 Day |
ASCO JBEF8210G007AC240/60,220/50
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| FB | 50/60 Hz | 5 Day |
