Specifications
| Body Material | Stainless Steel |
| Flow (Cv) / Flow (Kv) | 13.00 / 11.25 |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1 |
| Valve Actuation | Solenoid |
| Kit Number | 325849 |
| Coil Class | FB |
| Coil Number | 501695-106-D |
| Orifice Size | 1 in |
| Voltage | 24 Volts DC |
| Watt Rating | 30.8 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1 X 1 2NC S.S. 30.8/F DC |
