Specifications
| Body Material | Aluminum |
| Flow (Cv) | 36 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1-1/4 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 115 AC with 50 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 323499 |
| Coil Class | FB |
| Coil Number | 099257-001-D |
| Min to Max Ambient Temperature | -40 - 125 deg;F |
| Orifice Size | 2 3/32 in |
| Watt Rating | 20 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1-1/4X2-3/32 2NC AL 20.0/F AC |
| Seating Elastomer | NBR |
