Add images and videos to help customers visualize the product.
Part Number:
Specifications
| Body Material | Aluminum |
| Flow (Cv) | 35.00 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Fuel Gas |
| Pipe/Port Type & Size | NPT 1 1/2 |
| Voltage & Frequency | 110 AC, 120 AC with 50/60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 323632 |
| Coil Class | FB |
| Coil Number | 099257-005-D |
| Min to Max Ambient Temperature | -40 - 125 deg;F |
| Orifice Size | 1-5/8 in |
| Watt Rating | 20.0 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1-1/2X1-5/8 2NC AL 20.0/F AC |
| Seating Elastomer | NBR |
