Add images and videos to help customers visualize the product.
Part Number:
Specifications
| Body Material | Aluminum |
| Flow (Cv) | 5.10 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/4 |
| Valve Actuation | Solenoid |
| Voltage | 120DC |
| Product Weight | 1.81 lbs |
| Kit Number | 316790 |
| Coil Class | FB |
| Coil Number | 238710-134-D |
| Min to Max Ambient Temperature | -40 - 125 deg;F |
| Min to Max Fluid Temperature | -20 - 104 °F |
| Orifice Size | 3/4 in |
| Watt Rating | 22.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/4 X 3/4 2NC ALUM 22.6/F DC |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
