Add images and videos to help customers visualize the product.
ASCO™ 8214G236DC24/DCD
Part Number:
Specifications
| Body Material | Aluminum |
| Flow (Cv) | 11.00 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Fuel Gas |
| Pipe/Port Type & Size | NPT 3/4 |
| Voltage | 24 DC |
| Product Weight | 0.00 lbs |
| Kit Number | 325741 |
| Coil Number | 501695-006-D |
| Orifice Size | 1-5/8 in |
| Watt Rating | 15.8 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/4 X 1-5/8 2NC ALUM 15.8/F DC |
