Specifications
| Body Material | Aluminum |
| Flow (Cv) / Flow (Kv) | 55.00 / 47.57 |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 2 |
| Media | Fuel Gas |
| Kit Number | 325742 |
| Coil Number | 501695-006-D |
| Orifice Size | 2-3/32 in |
| Voltage | 24 Volts DC |
| Watt Rating | 15.8 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 2 X 2-3/32 2NC ALUM 15.8/F DC |
