Add images and videos to help customers visualize the product.
ASCO™ 8214H261AC120/60D
Part Number:
Specifications
| Body Material | Aluminum |
| Valve Function | 2 way - 2/2 Normally Closed |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC with 60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 326713 |
| Coil Class | FT |
| Coil Number | 568722-032-D |
| Watt Rating | 16.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1-1/4 X 1-5/8 2NC AL 16.1/F AC |
