Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) / Flow (Kv) | 4.00 / 3.46 |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid |
| Product Weight | 2.40 lbs |
| Kit Number | 312712 |
| Coil Class | HT |
| Coil Number | 238810-032-D |
| Min to Max Ambient Temperature | 32 - 135 °F |
| Orifice Size | 5/8 in |
| Voltage & Frequency | 120, 110 Volts AC with 50/60 Hz |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/2 X 5/8 2NC BRASS 10.1/H AC |
| Seating Elastomer | PTFE |
| Mounting Direction | Any |
| Voltage | 120 AC; 110 AC |
| Frequency | 50; 60 Hz |
